SLDS153B May 2009 – November 2015 TMP815
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 18 | V | ||
VOUT | Output voltage | OUT1P, OUT1N, OUT2P, OUT2N | 18 | V | |
IOUT | Continuous output current | OUT1N, OUT2N | –20 | mA | |
OUT1P, OUT2P | 20 | ||||
VVTH
VRMI |
Input voltage | VTH, RMI | 7 | V | |
VS-S | Input/output voltage | S-S | 7 | V | |
VFG | Output voltage | FG | 19 | V | |
IFG | Continuous output current | FG | 10 | mA | |
I5VREG | Continuous output current | 5VREG | –20 | mA | |
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins (1) | ±2500 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins (2) | ±1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 6 | 16 | V | |
VVTH | VTH input voltage | 0 | 5 | V | |
VRMI | RMI input voltage | 0 | 5 | V | |
VICM | Hall input common phase input voltage | 0.2 | 3 | V | |
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC (1) | TMP815 | UNIT | |
---|---|---|---|
PW (TSSOP) | |||
16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 108 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 94.2 | °C/W |
RθJB | Junction-to-board thermal resistance | 31.5 | °C/W |
ψJT | Junction-to-top characterization parameter | 38.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 1.9 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 38.3 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
V5VREG | Output voltage | 5VREG | I5VREG = –5 mA | TA = 25°C | 4.8 | 4.95 | 5.1 | V |
TA = –40°C to +125°C | 5.2 | |||||||
VLIM | Current limiting voltage | SENSE | TA = 25°C | 185 | 200 | 215 | mV | |
TA = –40°C to +125°C | 250 | |||||||
VCPWMH | High-level output voltage | CPWM | 2.8 | 3 | 3.2 | V | ||
VCPWML | Low-level output voltage | 0.9 | 1.1 | 1.3 | V | |||
ICPWM1 | Charge current | VCPWM = 0.5 V | 24 | 30 | 36 | μA | ||
ICPWM2 | Discharge current | VCPWM = 3.5 V | 21 | 27 | 33 | μA | ||
fPWM | Oscillation frequency | CP = 220 pF | 30 | kHz | ||||
VCTH | High-level output voltage | CT | 2.8 | 3 | 3.2 | V | ||
VCTL | Low-level output voltage | 0.9 | 1.1 | 1.3 | V | |||
ICT1 | Charge current | 1.6 | 2 | 2.5 | μA | |||
ICT2 | Discharge current | 0.16 | 0.2 | 0.25 | μA | |||
RCT | Charge/discharge current ratio | 8 | 10 | 12 | ||||
IS-S | Discharge current | S-S | VS-S = 1 V | 0.4 | 0.5 | 0.6 | μA | |
VONH | High-level output voltage | OUT_N | IOH = –10 mA | VCC – 1 | VCC – 0.85 | V | ||
VONL | Low-level output voltage | IOL = 10 mA | TA = 25°C | 0.9 | 1 | V | ||
TA = –40°C to +125°C | 1.05 | |||||||
VOPL | Low-level output voltage | OUT_P | IOL = 10 mA | 0.5 | 0.65 | V | ||
VHN | Hall input sensitivity | IN+, IN- | IN+, IN– differential voltage (including offset and hysteresis) |
±10 | ±20 | mV | ||
VFG | Low-level output voltage | FG | IFG = 5 mA | TA = 25°C | 0.15 | 0.3 | V | |
TA = –40°C to +125°C | 0.41 | |||||||
IFGL | Output leakage current | VFG = 19 V | 20 | μA | ||||
IVTH
IRMI |
Bias current | VTH, RMI | VCPWM = VVTH = VRMI = 2 V, VCT = 0 V | 0.1 | μA | |||
ICC | Supply current | VCC | During drive | 4 | 7.5 | 9.5 | mA | |
During lock protection | 4 | 7.5 | 9.5 |