JAJSNM5A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
The TMP9R00-SP device resets the serial interface if either SCL or SDA are held low for 17.5 ms (typical) between a start and stop condition. If the TMP9R00-SP device is holding the bus low, the device releases the bus and waits for a start condition. To avoid activating the timeout function, maintain a communication speed of at least 1 kHz for the SCL operating frequency.