JAJSNM5A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
The TMP9R00-SP device operates only as a target device on the two-wire bus (I2C or SMBus). Connections to either bus are made using the open-drain I/O lines, SDA, and SCL. The SDA and SCL pins feature integrated spike suppression filters and Schmitt triggers to minimize the effects of input spikes and bus noise. The TMP9R00-SP device supports the transmission protocol for fast (1 kHz to 400 kHz) and high-speed (1 kHz to 2.56 MHz) modes. All data bytes are transmitted MSB first.
While the TMP9R00-SP device is unpowered bus traffic on SDA and SCL may continue without any adverse effects to the communication or to the TMP9R00-SP device itself. As the TMP9R00-SP device is powering up, the device does not load the bus, and as a result the bus traffic may continue undisturbed.