JAJSNM5A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
Accessing a particular register on the TMP9R00-SP device is accomplished by writing the appropriate value to the pointer register. The value for the pointer register is the first byte transferred after the target address byte with the R/ W bit low. Every write operation to the TMP9R00-SP device requires a value for the pointer register (see Figure 7-3).
The TMP9R00-SP registers can be accessed with block or single register reads. Block reads are only supported for pointer values 80h to 88h. Registers at 80h through 88h mirror the Remote and Local Temperature registers (00h to 08h). Pointer values 00h to 08h are for single register reads.