JAJSNM5A December 2021 – August 2022 TMP9R00-SP
PRODUCTION DATA
To communicate with the TMP9R00-SP device, the controller must first address target devices using a target address byte. The target address byte consists of seven address bits and a direction bit indicating the intent of executing a read or write operation. The TMP9R00-SP device allows up to four devices to be addressed on a single bus. The assigned device address depends on the ADD pin connection (see Table 7-2).
ADD PIN CONNECTION | TARGET ADDRESS | |
---|---|---|
BINARY | HEX | |
GND | 1001000 | 48 |
V+ | 1001001 | 49 |
SDA | 1001010 | 4A |
SCL | 1001011 | 4B |