JAJSFZ4E March 2009 – August 2018 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28344 , TMS320C28345 , TMS320C28346
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device contains up to six enhanced capture (eCAP) modules (eCAP1 to eCAP6). Figure 6-6 shows a functional block diagram of a module.
The eCAP modules are clocked at the SYSCLKOUT rate.
The clock enable bits (ECAP1ENCLK, ECAP2ENCLK, ECAP3ENCLK, ECAP4ENCLK, ECAP5ENCLK, ECAP6ENCLK) in the PCLKCR1 register are used to turn off the eCAP modules individually (for low power operation). Upon reset, ECAP1ENCLK, ECAP2ENCLK, ECAP3ENCLK, ECAP4ENCLK, ECAP5ENCLK, and ECAP6ENCLK are set to low, indicating that the peripheral clock is off.
NAME | eCAP1 | eCAP2 | eCAP3 | eCAP4 | eCAP5 | eCAP6 | SIZE (x16) | DESCRIPTION |
---|---|---|---|---|---|---|---|---|
TSCTR | 0x6A00 | 0x6A20 | 0x6A40 | 0x6A60 | 0x6A80 | 0x6AA0 | 2 | Timestamp Counter |
CTRPHS | 0x6A02 | 0x6A22 | 0x6A42 | 0x6A62 | 0x6A82 | 0x6AA2 | 2 | Counter Phase Offset Value Register |
CAP1 | 0x6A04 | 0x6A24 | 0x6A44 | 0x6A64 | 0x6A84 | 0x6AA4 | 2 | Capture 1 Register |
CAP2 | 0x6A06 | 0x6A26 | 0x6A46 | 0x6A66 | 0x6A86 | 0x6AA6 | 2 | Capture 2 Register |
CAP3 | 0x6A08 | 0x6A28 | 0x6A48 | 0x6A68 | 0x6A88 | 0x6AA8 | 2 | Capture 3 Register |
CAP4 | 0x6A0A | 0x6A2A | 0x6A4A | 0x6A6A | 0x6A8A | 0x6AAA | 2 | Capture 4 Register |
Reserved | 0x6A0C- 0x6A12 | 0x6A2C-0x6A32 | 0x6A4C- 0x6A52 | 0x6A6C- 0x6A72 | 0x6A8C-0x6A92 | 0x6AAC-0x6AB2 | 8 | Reserved |
ECCTL1 | 0x6A14 | 0x6A34 | 0x6A54 | 0x6A74 | 0x6A94 | 0x6AB4 | 1 | Capture Control Register 1 |
ECCTL2 | 0x6A15 | 0x6A35 | 0x6A55 | 0x6A75 | 0x6A95 | 0x6AB5 | 1 | Capture Control Register 2 |
ECEINT | 0x6A16 | 0x6A36 | 0x6A56 | 0x6A76 | 0x6A96 | 0x6AB6 | 1 | Capture Interrupt Enable Register |
ECFLG | 0x6A17 | 0x6A37 | 0x6A57 | 0x6A77 | 0x6A97 | 0x6AB7 | 1 | Capture Interrupt Flag Register |
ECCLR | 0x6A18 | 0x6A38 | 0x6A58 | 0x6A78 | 0x6A98 | 0x6AB8 | 1 | Capture Interrupt Clear Register |
ECFRC | 0x6A19 | 0x6A39 | 0x6A59 | 0x6A79 | 0x6A99 | 0x6AB9 | 1 | Capture Interrupt Force Register |
Reserved | 0x6A1A- 0x6A1F | 0x6A3A- 0x6A3F | 0x6A5A- 0x6A5F | 0x6A7A- 0x6A7F | 0x6A9A-0x6A9F | 0x6ABA- 0x6ABF | 6 | Reserved |