JAJSFZ4E March 2009 – August 2018 TMS320C28341 , TMS320C28342 , TMS320C28343 , TMS320C28344 , TMS320C28345 , TMS320C28346
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MODE | TEST CONDITIONS | IDD | IDDIO(2) | IDD18 | ||||||
---|---|---|---|---|---|---|---|---|---|---|
25°C | 105°C | 125°C | 25°C | 105°C | 125°C | 25°C | 105°C | 125°C | ||
Typical operation | The following peripheral clocks are enabled:
|
200 mA | 380 mA | 500 mA | 45 mA | 45 mA | 45 mA | 45 mA | 43 mA | 40 mA |
IDLE | Peripheral clocks are off. XCLKOUT is turned off. | 95 mA | 275 mA | 395 mA | 15 mA | 15 mA | 18 mA | 45 mA | 43 mA | 40 mA |
STANDBY | Peripheral clocks are off. | 45 mA | 225 mA | 345 mA | 15 mA | 15 mA | 18 mA | 45 mA | 43 mA | 40 mA |
HALT | Peripheral clocks are off. Input clock is disabled.(4) | 40 mA | 220 mA | 340 mA | 15 mA | 15 mA | 18 mA | 550 μA | 550 μA | 550 μA |
NOTE
The IDD numbers in Table 5-2 are valid for the TMS320C28345 and TMS320C28343 devices only. For the TMS320C28341 device, subtract the IDD current numbers for those peripherals that do not exist on this device (see Table 5-3) from the IDD current numbers shown in Table 5-2.