SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Holding the device in POR, RESETFULL, or RESET for long periods of time will affect the long term reliability of the part. The device should not be held in a reset for times exceeding 1 hour and should not be held in reset for more the 5% of the time during which power is applied. Exceeding these limits will cause a gradual reduction in the reliability of the part. This can be avoided by allowing the DSP to boot and then configuring it to enter a hibernation state soon after power is applied. This will satisfy the reset requirement while limiting the power consumption of the device.