8.3.8 Reset Status Clear (RESET_STAT_CLR) Register
The RESET_STAT bits can be cleared by writing 1 to the corresponding bit in the RESET_STAT_CLR register. The Reset Status Clear Register is shown in Figure 8-7 and described in Table 8-9.
Figure 8-7 Reset Status Clear Register (RESET_STAT_CLR)
RW, +0 |
R, + 000 0000 0000 0000 0000 0000 |
RW,+0 |
RW,+0 |
Legend: R = Read only; RW = Read/Write; -n = value after reset |
Table 8-9 Reset Status Clear Register (RESET_STAT_CLR) Field Descriptions
BIT |
FIELD |
DESCRIPTION |
31 |
GR |
Global reset clear bit
- 0 = Writing 0 has no effect.
- 1 = Writing 1 to the GR bit clears the corresponding bit in the RESET_STAT register.
|
30-2 |
Reserved |
Reserved. |
1 |
Reserved |
Reserved. |
0 |
LR0 |
CorePac0 reset clear bit
- 0 = Writing 0 has no effect.
- 1 = Writing 1 to the LR0 bit clears the corresponding bit in the RESET_STAT register.
|