SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The reset status register (RESET_STAT) captures the status of Local reset (LRx) for each of the cores and also the global device reset (GR). Software can use this information to take different device initialization steps, if desired.
The Reset Status Register is shown in Figure 8-6 and described in Table 8-8.
31 | 30 | 2 | 1 | 0 |
GR | Reserved | Reserved | LR0 |
R, +1 | R, + 000 0000 0000 0000 0000 0000 | R,+0 | R,+0 |
Legend: R = Read only; -n = value after reset |
BIT | FIELD | DESCRIPTION |
---|---|---|
31 | GR | Global reset status
|
30-2 | Reserved | Reserved. |
1 | Reserved | Reserved. |
0 | LR0 | CorePac0 reset status
|