SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
Receive Timing | |||||
4 | tw(RXSTART) | Pulse width, receive Start bit | 0.96U(1) | 1.05U | ns |
5 | tw(RXH) | Pulse width, receive data/parity bit high | 0.96U | 1.05U | ns |
5 | tw(RXL) | Pulse width, receive data/parity bit low | 0.96U | 1.05U | ns |
6 | tw(RXSTOP1) | Pulse width, receive Stop bit 1 | 0.96U | 1.05U | ns |
6 | tw(RXSTOP15) | Pulse width, receive Stop bit 1.5 | 1.5*(0.96U) | 1.5*(1.05U) | ns |
6 | tw(RXSTOP2) | Pulse width, receive Stop bit 2 | 2*(0.96U) | 2*(1.05U) | ns |
Autoflow Timing Requirements | |||||
8 | td(CTSL-TX) | Delay time, CTS asserted to Start bit transmit | P(2) | 5P | ns |