Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMS320C6652 and TMS320C6654 Fixed and Floating-Point Digital Signal Processor
1 Device Overview
1.1 Features
- One TMS320C66x DSP Core Subsystem (CorePac)
- C66x Fixed- and Floating-Point CPU Core: Up to 850 MHz for C6654 and 600 MHz for C6652
- Multicore Shared Memory Controller (MSMC)
- Memory Protection Unit for DDR3_EMIF
- Multicore Navigator
- 8192 Multipurpose Hardware Queues with Queue Manager
- Packet-Based DMA for Zero-Overhead Transfers
- Peripherals
- PCIe Gen2 (C6654 Only)
- Single Port Supporting 1 or 2 Lanes
- Supports up to 5 GBaud Per Lane
- Gigabit Ethernet (GbE) Subsystem (C6654 Only)
- One SGMII Port (C6654 Only)
- Supports 10-, 100-, and 1000-Mbps Operation
- 32-Bit DDR3 Interface
- DDR3-1066
- 4GB of Addressable Memory Space
- 16-Bit EMIF
- Universal Parallel Port
- Two Channels of 8 Bits or 16 Bits Each
- Supports SDR and DDR Transfers
- Two UART Interfaces
- Two Multichannel Buffered Serial Ports (McBSPs)
- I2C Interface
- 32 GPIO Pins
- SPI Interface
- Semaphore Module
- Eight 64-Bit Timers
- Two On-Chip PLLs
- Commercial Temperature:
- Extended Temperature: