SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Configuration Register (CONFIG) contains the configuration value of the MPU. CONFIG is shown in Figure 6-19 and described in Table 6-42.
31 | 24 | 23 | 20 | 19 | 16 | 15 | 12 | 11 | 1 | 0 |
ADDR_WIDTH | NUM_FIXED | NUM_PROG | NUM_AIDS | Reserved | ASSUME_ALLOWED | |||||||||
Reset Values | MPU0 | R-0 | R-0 | R-16 | R-16 | R-0 | R-1 | |||||||
MPU1 | R-0 | R-0 | R-5 | R-16 | R-0 | R-1 | ||||||||
MPU2 | R-0 | R-0 | R-16 | R-16 | R-0 | R-1 | ||||||||
MPU3 | R-0 | R-0 | R-1 | R-16 | R-0 | R-1 | ||||||||
MPU4 | R-0 | R-0 | R-16 | R-16 | R-0 | R-1 |
Legend: R = Read only; -n = value after reset |
BIT | FIELD | DESCRIPTION |
---|---|---|
31 – 24 | ADDR_WIDTH | Address alignment for range checking
|
23 – 20 | NUM_FIXED | Number of fixed address ranges |
19 – 16 | NUM_PROG | Number of programmable address ranges |
15 – 12 | NUM_AIDS | Number of supported AIDs |
11 – 1 | Reserved | Reserved. These bits will always reads as 0. |
0 | ASSUME_ALLOWED | Assume allowed bit. When an address is not covered by any MPU protection range, this bit determines whether the transfer is assumed to be allowed or not.
|