8.3.2 Device Configuration Register
The Device Configuration Register is one-time writeable through software. The register is reset on all hard resets and is locked after the first write. The Device Configuration Register is shown in Figure 8-2 and described in Table 8-4.
Figure 8-2 Device Configuration Register (DEVCFG)
Legend: R = Read only; RW = Read/Write; -n = value after reset |
Table 8-4 Device Configuration Register Field Descriptions
BIT |
FIELD |
DESCRIPTION |
31-1 |
Reserved |
Reserved. Read only, writes have no effect. |
0 |
SYSCLKOUTEN |
SYSCLKOUT Enable
- 0 = No clock output
- 1 = Clock output enabled (default)
|