SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Device Status Register depicts the device configuration selected upon a power-on reset by either the POR or RESETFULL pin. Once set, these bits will remain set until the next power-on reset. The Device Status Register is shown in Figure 8-1 and described in Table 8-3.
31 | 17 | 16 | 15 | 14 | 13 | 1 | 0 |
Reserved | PCIESSEN | PCIESSMODE
[1:0] |
BOOTMODE[12:0] | LENDIAN |
R-0 | R-x(1) | R/W-xx(1) | R/W-xxxxxxxxxxxx(1) | R-x(1) |
Legend: R = Read only; RW = Read/Write; -n = value after reset |
BIT | FIELD | DESCRIPTION |
---|---|---|
31-17 | Reserved | Reserved. Read only, writes have no effect. |
16 | PCIESSEN | PCIe module enable
(C6654 Only - this pin must return low during reset on C6652 devices)
(For C6652 devices, this pin must return low during reset.) For proper C6652 device operation, this pin must be low during reset. |
15-14 | PCIESSMODE[1:0] | PCIe Mode selection pins (C6654 Only)
|
13-1 | BOOTMODE[12:0] | Determines the bootmode configured for the device. For more information on bootmode, see Section 6.23 and see the Bootloader for the C66x DSP User's Guide |
0 | LENDIAN | Device Endian mode (LENDIAN) — Shows the status of whether the system is operating in Big Endian mode or Little Endian mode.
|