SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
1 | tw(DPnH) | Pulse duration, DPn/EMUn high detected at 50% Voh | 2.4 | ns | |
1 | tw(DPnH)90% | Pulse duration, DPn/EMUn high detected at 90% Voh | 1.5 | ns | |
2 | tw(DPnL) | Pulse duration, DPn/EMUnlow detected at 50% Voh | 2.4 | ns | |
2 | tw(DPnL)10% | Pulse duration, DPn/EMUnlow detected at 10% Voh | 1.5 | ns | |
3 | tsko(DPn) | Output skew time, time delay difference between DPn/EMUnpins configured as trace | –1 | 1 | ns |
tskp(DPn) | Pulse skew, magnitude of difference between high-to-low (tphl) and low-to-high (tplh) propagation delays. | 600 | ps | ||
tσλδπ_o(DPn) | Output slew rate DPn/EMUn | 3.3 | V/ns |