SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The JTAG ID register is a read-only register that identifies to the customer the JTAG/Device ID. For the device, the JTAG ID register resides at address location 0x0262 0018. The JTAG ID Register is shown in Figure 8-3 and described in Table 8-5.
31 | 28 | 27 | 12 | 11 | 1 | 0 |
VARIANT | PART NUMBER | MANUFACTURER | LSB |
R-xxxxb | R-1011 1001 0111 1010b | 0000 0010 111b | R-1 |
Legend: RW = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | VALUE | DESCRIPTION |
---|---|---|---|
31-28 | VARIANT | xxxxb | Variant (4-Bit) value. |
27-12 | PART NUMBER | 1011 1001 0111 1010b | Part Number for boundary scan |
11-1 | MANUFACTURER | 0000 0010 111b | Manufacturer |
0 | LSB | 1b | This bit is read as a 1 for C6654 and C6652 |
NOTE
The value of the VARIANT and PART NUMBER fields depend on the silicon revision. See the Silicon Errata for details.