SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This register is used to configure the type of reset initiated by RESET, watchdog timer and the RSTCTRL Register of the PLL controller; that is, a hard reset or a soft reset. By default, these resets will be hard resets. The Reset Configuration Register (RSTCFG) is shown in Figure 6-11 and described in Table 6-17.
31 | 14 | 13 | 12 | 11 | 4 | 3 | 0 |
Reserved | PLLCTLRST
TYPE |
RESETTYPE | Reserved | WDTYPE[N(1)] |
R-0 | R/W-0(2) | R/W-02 | R-0 | R/W-02 |
Legend: R = Read only; R/W = Read/Write; -n = value after reset |
BIT | FIELD | DESCRIPTION |
---|---|---|
31-14 | Reserved | Reserved. |
13 | PLLCTLRSTTYPE | PLL controller initiates a software-driven reset of type:
|
12 | RESETTYPE | RESET initiates a reset of type:
|
11-4 | Reserved | Reserved. |
3 | WDTYPE3 | Watchdog timer [N] initiates a reset of type:
|
2 | WDTYPE2 | Watchdog timer [N] initiates a reset of type:
|
1 | WDTYPE1 | Watchdog timer [N] initiates a reset of type:
|
0 | WDTYPE0 | Watchdog timer [N] initiates a reset of type:
|