SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The sleep mode parameter table has no fields in addition to the common fields described in Section 6.23.3.
Byte Offset | Name | Descriptions |
---|---|---|
12 | Options | Figure 6-38 |
14 | Type | Must be set to 0 for NOR flash |
16 | Branch Addr, MSW | Address to branch to |
18 | Branch Addr, LSW | |
20 | CsNum | The chip select number, valid values are 2-5 |
22 | memWidth | The bit width of the memory, valid values are 8 or 16 |
24 | waitEnable | Extended wait is enabled if this value is 1, otherwise disabled |
26 | Async config, MSW | EMIF16 async config register value, msw |
28 | Async config, LSW | EMIF16 async config register value, lsw |
15 | 1 | 0 |
Reserved | async |
Field | Value | Description |
---|---|---|
Async | 0 | The async config register is not changed by the boot code |
1 | The async config value in the boot parameter table is programmed in the async config register (EMIF timing values) |