SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The C665x device has a set of registers that are used to provide the status or configure certain parts of its peripherals. Table 8-2 lists these registers.
ADDRESS START | ADDRESS END | SIZE | FIELD | DESCRIPTION |
---|---|---|---|---|
0x02620000 | 0x02620007 | 8B | Reserved | |
0x02620008 | 0x02620017 | 16B | Reserved | |
0x02620018 | 0x0262001B | 4B | JTAGID | See Section 8.3.3. |
0x0262001C | 0x0262001F | 4B | Reserved | |
0x02620020 | 0x02620023 | 4B | DEVSTAT | See Section 8.3.1. |
0x02620024 | 0x02620037 | 20B | Reserved | |
0x02620038 | 0x0262003B | 4B | KICK0 | See Section 8.3.4. |
0x0262003C | 0x0262003F | 4B | KICK1 | |
0x02620040 | 0x02620043 | 4B | DSP_BOOT_ADDR0 | The boot address for C66x DSP CorePac0 |
0x02620044 | 0x02620047 | 4B | DSP_BOOT_ADDR1 | The boot address for C66x DSP CorePac1 (C6657) or Reserved (C6655) |
0x02620048 | 0x0262004B | 4B | Reserved | |
0x0262004C | 0x0262004F | 4B | Reserved | |
0x02620050 | 0x02620053 | 4B | Reserved | |
0x02620054 | 0x02620057 | 4B | Reserved | |
0x02620058 | 0x0262005B | 4B | Reserved | |
0x0262005C | 0x0262005F | 4B | Reserved | |
0x02620060 | 0x026200DF | 128B | Reserved | |
0x026200E0 | 0x0262010F | 48B | Reserved | |
0x02620110 | 0x02620117 | 8B | MACID | See Section 6.14. |
0x02620118 | 0x0262012F | 24B | Reserved | |
0x02620130 | 0x02620133 | 4B | LRSTNMIPINSTAT_CLR | See Section 8.3.6. |
0x02620134 | 0x02620137 | 4B | RESET_STAT_CLR | See Section 8.3.8. |
0x02620138 | 0x0262013B | 4B | Reserved | |
0x0262013C | 0x0262013F | 4B | BOOTCOMPLETE | See Section 8.3.9. |
0x02620140 | 0x02620143 | 4B | Reserved | |
0x02620144 | 0x02620147 | 4B | RESET_STAT | See Section 8.3.7. |
0x02620148 | 0x0262014B | 4B | LRSTNMIPINSTAT | See Section 8.3.5. |
0x0262014C | 0x0262014F | 4B | DEVCFG | See Section 8.3.2. |
0x02620150 | 0x02620153 | 4B | PWRSTATECTL | See Section 8.3.10. |
0x02620154 | 0x02620157 | 4B | SRIO_SERDES_STS | See Section 10.3. |
0x02620158 | 0x0262015B | 4B | SGMII_SERDES_STS | See Section 10.3. |
0x0262015C | 0x0262015F | 4B | PCIE_SERDES_STS | |
0x02620160 | 0x02620163 | 4B | HYPERLINK_SERDES_STS | See Section 10.3. |
0x02620164 | 0x02620167 | 4B | Reserved | |
0x02620168 | 0x0262016B | 4B | Reserved | |
0x0262016C | 0x0262016F | 4B | UPP_CLOCK | See Section 8.3.22. |
0x02620170 | 0x02620183 | 20B | Reserved | |
0x02620184 | 0x0262018F | 12B | Reserved | |
0x02620190 | 0x02620193 | 4B | Reserved | |
0x02620194 | 0x02620197 | 4B | Reserved | |
0x02620198 | 0x0262019B | 4B | Reserved | |
0x0262019C | 0x0262019F | 4B | Reserved | |
0x026201A0 | 0x026201A3 | 4B | Reserved | |
0x026201A4 | 0x026201A7 | 4B | Reserved | |
0x026201A8 | 0x026201AB | 4B | Reserved | |
0x026201AC | 0x026201AF | 4B | Reserved | |
0x026201B0 | 0x026201B3 | 4B | Reserved | |
0x026201B4 | 0x026201B7 | 4B | Reserved | |
0x026201B8 | 0x026201BB | 4B | Reserved | |
0x026201BC | 0x026201BF | 4B | Reserved | |
0x026201C0 | 0x026201C3 | 4B | Reserved | |
0x026201C4 | 0x026201C7 | 4B | Reserved | |
0x026201C8 | 0x026201CB | 4B | Reserved | |
0x026201CC | 0x026201CF | 4B | Reserved | |
0x026201D0 | 0x026201FF | 48B | Reserved | |
0x02620200 | 0x02620203 | 4B | NMIGR0 | See Section 8.3.11. |
0x02620204 | 0x02620207 | 4B | NMIGR1 | See Section 8.3.11.(C6657) or Reserved (C6655)) |
0x02620208 | 0x0262020B | 4B | Reserved | |
0x0262020C | 0x0262020F | 4B | Reserved | |
0x02620210 | 0x02620213 | 4B | Reserved | |
0x02620214 | 0x02620217 | 4B | Reserved | |
0x02620218 | 0x0262021B | 4B | Reserved | |
0x0262021C | 0x0262021F | 4B | Reserved | |
0x02620220 | 0x0262023F | 32B | Reserved | |
0x02620240 | 0x02620243 | 4B | IPCGR0 | See Section 8.3.12. |
0x02620244 | 0x02620247 | 4B | IPCGR1 | See Section 8.3.12. (C6657) or Reserved (C6655)) |
0x02620248 | 0x0262024B | 4B | Reserved | |
0x0262024C | 0x0262024F | 4B | Reserved | |
0x02620250 | 0x02620253 | 4B | Reserved | |
0x02620254 | 0x02620257 | 4B | Reserved | |
0x02620258 | 0x0262025B | 4B | Reserved | |
0x0262025C | 0x0262025F | 4B | Reserved | |
0x02620260 | 0x0262027B | 28B | Reserved | |
0x0262027C | 0x0262027F | 4B | IPCGRH | See Section 8.3.14. |
0x02620280 | 0x02620283 | 4B | IPCAR0 | See Section 8.3.13. |
0x02620284 | 0x02620287 | 4B | IPCAR1 | See Section 8.3.13. (C6657) or Reserved (C6655)) |
0x02620288 | 0x0262028B | 4B | Reserved | |
0x0262028C | 0x0262028F | 4B | Reserved | |
0x02620290 | 0x02620293 | 4B | Reserved | |
0x02620294 | 0x02620297 | 4B | Reserved | |
0x02620298 | 0x0262029B | 4B | Reserved | |
0x0262029C | 0x0262029F | 4B | Reserved | |
0x026202A0 | 0x026202BB | 28B | Reserved | |
0x026202BC | 0x026202BF | 4B | IPCARH | See Section 8.3.15. |
0x026202C0 | 0x026202FF | 64B | Reserved | |
0x02620300 | 0x02620303 | 4B | TINPSEL | See Section 8.3.16.
See Section 8.3.17. |
0x02620304 | 0x02620307 | 4B | TOUTPSEL | |
0x02620308 | 0x0262030B | 4B | RSTMUX0 | See Section 8.3.18. |
0x0262030C | 0x0262030F | 4B | RSTMUX1 | See Section 8.3.18. (C6657) or Reserved (C6655)) |
0x02620310 | 0x02620313 | 4B | Reserved | |
0x02620314 | 0x02620317 | 4B | Reserved | |
0x02620318 | 0x0262031B | 4B | Reserved | |
0x0262031C | 0x0262031F | 4B | Reserved | |
0x02620320 | 0x02620323 | 4B | Reserved | |
0x02620324 | 0x02620327 | 4B | Reserved | |
0x02620328 | 0x0262032B | 4B | MAINPLLCTL0 | See Section 6.5. |
0x0262032C | 0x0262032F | 4B | MAINPLLCTL1 | |
0x02620330 | 0x02620333 | 4B | DDR3PLLCTL0 | See Section 6.6. |
0x02620334 | 0x02620337 | 4B | DDR3PLLCTL1 | |
0x02620338 | 0x0262033B | 4B | Reserved | |
0x0262033C | 0x0262033F | 4B | Reserved | |
0x02620340 | 0x02620343 | 4B | SGMII_SERDES_CFGPLL | See Section 10.3. |
0x02620344 | 0x02620347 | 4B | SGMII_SERDES_CFGRX0 | |
0x02620348 | 0x0262034B | 4B | SGMII_SERDES_CFGTX0 | |
0x0262034C | 0x0262034F | 4B | Reserved | |
0x02620350 | 0x02620353 | 4B | Reserved | |
0x02620354 | 0x02620357 | 4B | Reserved | |
0x02620358 | 0x0262035B | 4B | PCIE_SERDES_CFGPLL | |
0x0262035C | 0x0262035F | 4B | Reserved | |
0x02620360 | 0x02620363 | 4B | SRIO_SERDES_CFGPLL | See Section 10.3. |
0x02620364 | 0x02620367 | 4B | SRIO_SERDES_CFGRX0 | |
0x02620368 | 0x0262036B | 4B | SRIO_SERDES_CFGTX0 | |
0x0262036C | 0x0262036F | 4B | SRIO_SERDES_CFGRX1 | |
0x02620370 | 0x02620373 | 4B | SRIO_SERDES_CFGTX1 | |
0x02620374 | 0x02620377 | 4B | SRIO_SERDES_CFGRX2 | |
0x02620378 | 0x0262037B | 4B | SRIO_SERDES_CFGTX2 | |
0x0262037C | 0x0262037F | 4B | SRIO_SERDES_CFGRX3 | |
0x02620380 | 0x02620383 | 4B | SRIO_SERDES_CFGTX3 | |
0x02620384 | 0x02620387 | 8B | Reserved | |
0x02620388 | 0x026203AF | 28B | Reserved | |
0x026203B0 | 0x026203B3 | 4B | Reserved | |
0x026203B4 | 0x026203B7 | 4B | HYPERLINK_SERDES_CFGPLL | See Section 10.3. |
0x026203B8 | 0x026203BB | 4B | HYPERLINK_SERDES_CFGRX0 | |
0x026203BC | 0x026203BF | 4B | HYPERLINK_SERDES_CFGTX0 | |
0x026203C0 | 0x026203C3 | 4B | HYPERLINK_SERDES_CFGRX1 | |
0x026203C4 | 0x026203C7 | 4B | HYPERLINK_SERDES_CFGTX1 | |
0x026203C8 | 0x026203CB | 4B | HYPERLINK_SERDES_CFGRX2 | |
0x026203CC | 0x026203CF | 4B | HYPERLINK_SERDES_CFGTX2 | |
0x026203D0 | 0x026203D3 | 4B | HYPERLINK_SERDES_CFGRX3 | |
0x026203D4 | 0x026203D7 | 4B | HYPERLINK_SERDES_CFGTX3 | |
0x026203D8 | 0x026203DB | 4B | Reserved | |
0x026203DC | 0x026203F7 | 28B | Reserved | |
0x026203F8 | 0x026203FB | 4B | DEVSPEED | See Section 8.3.19. |
0x026203FC | 0x026203FF | 4B | Reserved | |
0x02620400 | 0x02620403 | 4B | CHIP_MISC_CTL | See Section 9.4. |
0x02620404 | 0x02620467 | 100B | Reserved | |
0x02620468 | 0x0262057f | 280B | Reserved | |
0x02620580 | 0x02620583 | 4B | PIN_CONTROL_0 | See Section 8.3.20. |
0x02620584 | 0x02620587 | 4B | PIN_CONTROL_1 | See Section 8.3.21. |
0x02620588 | 0x0262058B | 4B | EMAC_UPP_PRI_ALLOC | See Section 9.4. |