Table 5-25 McBSP Switching Characteristics(1)(2)
(See Figure 5-28.)
NO. |
PARAMETER |
MIN |
MAX |
UNIT |
1 |
td(CKSH-CKRXH) |
Delay time, CLKS high to CLKR/X high for internal CLKR/X generated from CLKS input. |
1 |
14.5 |
ns |
2 |
tc(CKRX) |
Cycle time, CLKR/X |
CLKR/X int |
2P or 20(3)(4) |
|
ns |
3 |
tw(CKRX) |
Pulse duration, CLKR/X high or CLKR/X low |
CLKR/X int |
C – 2(5) |
C + 2(5) |
ns |
4 |
td(CKRH-FRV) |
Delay time, CLKR high to internal FSR valid |
CLKR int |
–4 |
5.5 |
ns |
4 |
CLKR int |
1 |
14.5 |
ns |
9 |
td(CKXH-FXV) |
Delay time, CLKX high to internal FSX valid |
CLKX int |
–4 |
5.5 |
ns |
CLKX ext |
1 |
14.5 |
12 |
tdis(CKXH-DXHZ) |
Disable time, DX Hi-Z following last data bit from CLKX high |
CLKX int |
–4 |
7.5 |
ns |
CLKX ext |
1 |
14.5 |
13 |
td(CKXH-DXV) |
Delay time, CLKX high to DX valid |
CLKX int |
–4 + D1(6) |
5.5 + D2(6) |
ns |
CLKX ext |
1 + D1(6) |
14.5 + D2(6) |
14 |
td(FXH-DXV) |
Delay time, FSX high to DX valid applies ONLY when in data delay 0 (XDATDLY = 00b) mode |
FSX int |
–4 + D1(7) |
5 + D2(7) |
ns |
FSX ext |
–2 + D1(7) |
14.5 + D2(7) |
(1) CLKRP = CLKXP = FSRP = FSXP = 0. If polarity of any of the signals is inverted, then the timing references of that signal are also inverted.
(2) Minimum delay times also represent minimum output hold times.
(3) P = SYSCLK7 period in ns. For example, when the SYSCLK7 clock domain is running at 166 MHz, use 6 ns.
(4) Use whichever value is greater.
(5) C = H or L
S = sample rate generator input clock = P if CLKSM = 1 (P = SYSCLK7 period)
S = sample rate generator input clock = P_clks if CLKSM = 0 (P_clks = CLKS period)
If CLKGDV is even:
(1) H = CLKX high pulse width = (CLKGDV/2 + 1) * S
(2) L = CLKX low pulse width = (CLKGDV/2) * S
If CLKGDV is odd:
(1) H = (CLKGDV + 1)/2 * S
(2) L = (CLKGDV + 1)/2 * S
CLKGDV should be set appropriately to ensure the McBSP bit rate does not exceed the maximum limit.
(6) Extra delay from CLKX high to DX valid applies only to the first data bit of a device, if and only if DXENA = 1 in SPCR.
if DXENA = 0, then D1 = D2 = 0
if DXENA = 1, then D1 = 4P, D2 = 8P
(7) Extra delay from FSX high to DX valid applies only to the first data bit of a device, if and only if DXENA = 1 in SPCR.
if DXENA = 0, then D1 = D2 = 0
if DXENA = 1, then D1 = 4P, D2 = 8P