SPRS814D March 2012 – October 2019 TMS320C6655 , TMS320C6657
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Programmable Address Start Register holds the start address for the range. This register is writeable by a supervisor entity only.
The start address must be aligned on a page boundary. The size of the page is 1KB. The size of the page determines the width of the address field in MPSAR and MPEAR. PROGn_MPSAR is shown in Figure 6-20 and described in Table 6-45.
31 | 10 | 9 | 0 |
START_ADDR | Reserved |
R/W | R |
Legend: R = Read only; R/W = Read/Write |
BIT | FIELD | DESCRIPTION |
---|---|---|
31 – 10 | START_ADDR | Start address for range n. |
9 – 0 | Reserved | Reserved and these bits always read as 0. |