SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage (3.3V I/O) | DVDD= 3.15V, IOH = 4 mA | 2.4 | V | ||
DVDD= 3.15V, IOH = 100 μA | 2.95 | V | ||||
VOL | Low-level output voltage (3.3V I/O) | DVDD= 3.15V, IOL = -4mA | 0.4 | V | ||
DVDD= 3.15V, IOL = -100 μA | 0.2 | V | ||||
II(1) | Input current | VI = VSS to DVDD without opposing internal resistor | ±35 | μA | ||
VI = VSS to DVDD with opposing internal pullup resistor (2) | -30 | -200 | μA | |||
VI = VSS to DVDD with opposing internal pulldown resistor (2) | 50 | 300 | μA | |||
IOH | High-level output current | All peripherals | -4 | mA | ||
IOL | Low-level output current | All peripherals | 4 | mA | ||
IOZ(3) | I/O Off-state output current | VO = VDD or VSS; Internal pull disabled | ±35 | μA | ||
CI | Input capacitance | LVCMOS signals | 3 | pF | ||
OSCIN | 2 | pF | ||||
CO | Output capacitance | LVCMOS signals | 3 | pF |