JAJSDV6F November 2009 – January 2017 TMS320C6746
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 6-31 lists the clock net classes for the DDR2/mDDR interface. Table 6-32 lists the signal net classes, and associated clock net classes, for the signals in the DDR2/mDDR interface. These net classes are used for the termination and routing rules that follow.
CLOCK NET CLASS | DSP PIN NAMES |
---|---|
CK | DDR_CLKP / DDR_CLKN |
DQS0 | DDR_DQS[0] |
DQS1 | DDR_DQS[1] |
SIGNAL NET CLASS | ASSOCIATED CLOCK NET CLASS | DSP PIN NAMES |
---|---|---|
ADDR_CTRL | CK | DDR_BA[2:0], DDR_A[13:0], DDR_CS, DDR_CAS, DDR_RAS, DDR_WE, DDR_CKE |
D0 | DQS0 | DDR_D[7:0], DDR_DQM0 |
D1 | DQS1 | DDR_D[15:8], DDR_DQM1 |
DQGATE | CK, DQS0, DQS1 | DDR_DQGATE0, DDR_DQGATE1 |