6.18 Universal Asynchronous Receiver/Transmitter (UART)
Each UART has the following features:
- 16-byte storage space for both the transmitter and receiver FIFOs
- 1, 4, 8, or 14 byte selectable receiver FIFO trigger level for autoflow control and DMA
- DMA signaling capability for both received and transmitted data
- Programmable auto-rts and auto-cts for autoflow control
- Programmable Baud Rate up to 12 MBaud
- Programmable Oversampling Options of x13 and x16
- Frequency pre-scale values from 1 to 65,535 to generate appropriate baud rates
- Prioritized interrupts
- Programmable serial data formats
- 5, 6, 7, or 8-bit characters
- Even, odd, or no parity bit generation and detection
- 1, 1.5, or 2 stop bit generation
- False start bit detection
- Line break generation and detection
- Internal diagnostic capabilities
- Loopback controls for communications link fault isolation
- Break, parity, overrun, and framing error simulation
- Modem control functions (CTS, RTS)
The UART registers are listed in Section 6.18.1