JAJSDV6F November 2009 – January 2017 TMS320C6746
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL | TYPE(1) | PULL(2) | DESCRIPTION | |
---|---|---|---|---|
NAME | NO. | |||
DDR_D[15] | W10 | I/O | IPD | DDR2 SDRAM data bus |
DDR_D[14] | U11 | I/O | IPD | |
DDR_D[13] | V10 | I/O | IPD | |
DDR_D[12] | U10 | I/O | IPD | |
DDR_D[11] | T12 | I/O | IPD | |
DDR_D[10] | T10 | I/O | IPD | |
DDR_D[9] | T11 | I/O | IPD | |
DDR_D[8] | T13 | I/O | IPD | |
DDR_D[7] | W11 | I/O | IPD | |
DDR_D[6] | W12 | I/O | IPD | |
DDR_D[5] | V12 | I/O | IPD | |
DDR_D[4] | V13 | I/O | IPD | |
DDR_D[3] | U13 | I/O | IPD | |
DDR_D[2] | V14 | I/O | IPD | |
DDR_D[1] | U14 | I/O | IPD | |
DDR_D[0] | U15 | I/O | IPD | |
DDR_A[13] | T5 | O | IPD | DDR2 row/column address |
DDR_A[12] | V4 | O | IPD | |
DDR_A[11] | T4 | O | IPD | |
DDR_A[10] | W4 | O | IPD | |
DDR_A[9] | T6 | O | IPD | |
DDR_A[8] | U4 | O | IPD | |
DDR_A[7] | U6 | O | IPD | |
DDR_A[6] | W5 | O | IPD | |
DDR_A[5] | V5 | O | IPD | |
DDR_A[4] | U5 | O | IPD | |
DDR_A[3] | V6 | O | IPD | |
DDR_A[2] | W6 | O | IPD | |
DDR_A[1] | T7 | O | IPD | |
DDR_A[0] | U7 | O | IPD | |
DDR_CLKP | W8 | O | IPD | DDR2 clock (positive) |
DDR_CLKN | W7 | O | IPD | DDR2 clock (negative) |
DDR_CKE | V7 | O | IPD | DDR2 clock enable |
DDR_WE | T8 | O | IPD | DDR2 write enable |
DDR_RAS | W9 | O | IPD | DDR2 row address strobe |
DDR_CAS | U9 | O | IPD | DDR2 column address strobe |
DDR_CS | V9 | O | IPD | DDR2 chip select |
DDR_DQM[0] | W13 | O | IPD | DDR2 data mask outputs |
DDR_DQM[1] | R10 | O | IPD | |
DDR_DQS[0] | T14 | I/O | IPD | DDR2 data strobe inputs/outputs |
DDR_DQS[1] | V11 | I/O | IPD | |
DDR_BA[2] | U8 | O | IPD | DDR2 SDRAM bank address |
DDR_BA[1] | T9 | O | IPD | |
DDR_BA[0] | V8 | O | IPD | |
DDR_DQGATE0 | R11 | O | IPD | DDR2 loopback signal for external DQS gating. Route to DDR and back to DDR_DQGATE1 with same constraints as used for DDR clock and data. |
DDR_DQGATE1 | R12 | I | IPD | DDR2 loopback signal for external DQS gating. Route to DDR and back to DDR_DQGATE0 with same constraints as used for DDR clock and data. |
DDR_ZP | U12 | O | — | DDR2 reference output for drive strength calibration of N and P channel outputs. Tie to ground via 50 ohm resistor @ 5% tolerance. |
DDR_VREF | R6 | I | — | DDR voltage input for the DDR2/mDDR I/O buffers. Note even in the case of mDDR an external resistor divider connected to this pin is necessary. |
DDR_DVDD18 | N6, N9, N10, P7, P8, P9, P10, R7, R8, R9 | PWR | — | DDR PHY 1.8V power supply pins |