JAJSDV6F November 2009 – January 2017 TMS320C6746
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
RSV2 | T19 | PWR | Reserved. For proper device operation, this pin must be tied either directly to CVDD or left unconnected (do not connect to ground). |
RSV3 | M2, N4, P1, P2 | PWR | Reserved. On revision 1.x silicon, these pins must be tied to a static 1.2V supply. On revision 2.x silicon and later, these pins may be either tied to a static 1.2V supply or left unconnected. |
NC | M3, M14, N16 | Pin M3 should be left unconnected (do not connect to power or ground)
Pins M14 and N16 may be left unconnected or connected to ground (VSS) |
|
NC | J1, J2, L1, L2, N1, N2, N3, P3, P14, P15, P18, P19 | — | These pins should be left unconnected. |