JAJSDV6F November 2009 – January 2017 TMS320C6746
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
All input and output timing parameters are referenced to Vref for both "0" and "1" logic levels.
For 3.3 V I/O, Vref = 1.65 V.
For 1.8 V I/O, Vref = 0.9 V.
For 1.2 V I/O, Vref = 0.6 V.
All rise and fall transition timing parameters are referenced to VIL MAX and VIH MIN for input clocks, VOLMAX and VOH MIN for output clocks