SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.
To avoid significant degradation, the device power-on hours (POH) must be limited to the following:
Silicon Revision | Speed Grade | Operating Junction Temperature (Tj) | Nominal CVDD Voltage (V) | Power-On Hours [POH] (hours) |
---|---|---|---|---|
D | 300 MHz | 0 to 90 °C | 1.2V | 100,000 |
D | 300 MHz | 0 to 90 °C | 1.2V | 100,000 |
D | 375 MHz | 0 to 90 °C | 1.2V | 100,000 |
D | 375 MHz | -40 to 105 °C | 1.2V | 75,000(1) |
D | 375 MHz | -40 to 125 °C | 1.2V | 20,000 |
D | 456 MHz | 0 to 90 °C | 1.3V | 100,000 |
D | 456 MHz | -40 to 90 °C | 1.3V | 100,000 |
Note: Logic functions and parameter values are not assured out of the range specified in the recommended operating conditions.
The above notations cannot be deemed a warranty or deemed to extend or modify the warranty under TI’s standard terms and conditions for TI semiconductor products.