SPRS377F September 2008 – June 2014 TMS320C6745 , TMS320C6747
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If one or both USB modules on the device are not used, then some of the power supplies to those modules may not be required. This can eliminate the requirement for a 1.8V power supply to the USB modules. The required pin configurations for unused USB modules are shown below.
SIGNAL NAME | Configuration
(When USB0 and USB1 are not used) |
Configuration
(When USB0 is used and USB1 is not used) |
---|---|---|
USB0_DM | No connect | Use as USB0 function |
USB0_DP | No connect | Use as USB0 function |
USB0_VDDA33 | No connect | 3.3V |
USB0_VDDA18 | No connect | 1.8V |
USB0_ID | No connect | Use as USB0 function |
USB0_VBUS | No connect | Use as USB0 function |
USB0_DRVVBUS/GP4[15] | No connect or use as alternate function | Use as USB0 or alternate function |
USB0_VDDA12 | Internal USB0 PHY output connected to an external 0.22μF filter capacitor | |
USB1_DM | No connect | VSS |
USB1_DP | No connect | VSS |
USB1_VDDA33 | No connect | No connect |
USB1_VDDA18 | No connect | No connect |
AHCLKX0/AHCLKX2/USB_REFCLKIN/
GP2[11] |
No connect or use as alternate function | Use as USB0 or alternate function |