JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The region of the PCB used for the DDR2/mDDR circuitry must be isolated from other signals. The DDR2/mDDR keep out region is defined for this purpose and is shown in Figure 6-21. The size of this region varies with the placement and DDR routing. Additional clearances required for the keep out region are shown in Table 6-28.