JAJSDV5G June 2009 – January 2017 TMS320C6748
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If the SATA interface is not used, the SATA signals should be configured as shown below.
SATA Signal Name | Configuration if SATA peripheral is not used |
---|---|
SATA_RXP | No Connect |
SATA_RXN | No Connect |
SATA_TXP | No Connect |
SATA_TXN | No Connect |
SATA_REFCLKP | No Connect |
SATA_REFCLKN | No Connect |
SATA_MPSWITCH | May be used as GPIO or other peripheral function |
SATA_CP_DET | May be used as GPIO or other peripheral function |
SATA_CP_POD | May be used as GPIO or other peripheral function |
SATA_LED | May be used as GPIO or other peripheral function |
SATA_REG | No Connect |
SATA_VDDR | No Connect |
SATA_VDD | Prior to silicon revision 2.0, this supply must be connected to a static 1.2V nominal supply. For silicon revision 2.0 and later, this supply may be left unconnected for additional power conservation. |
SATA_VSS | Vss |