SPRS614F March 2011 – March 2015 TMS320DM8165 , TMS320DM8167 , TMS320DM8168
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Steady State Supply voltage ranges: | USB PHYs, 0.9 V (VDD_USB_0P9) | -0.3 | 1.35 | V |
Core (CVDD, CVDDC, VDDT_SATA, VDDT_PCIE, VDDA_HDMI, VDDA_HD_1P0, VDDA_SD_1P0) | -0.3 | 1.2 | V | |
IO, 1.5 V (VDDA_PLL, VDDR_SATA, VDDR_PCIE, DVDD_DDR0, DVDD_DDR1)(3) | -0.3 | 2.45 | V | |
IO, 1.8 V (DVDD1P8, DEVOSC_DVDD18, VDD_USB0_1P8, VDD_USB1_1P8, VDDA_REF_1P8, VDDA_HD_1P8, VDDA_SD_1P8, DVDD_DDR0, DVDD_DDR1)(3) | -0.3 | 2.45 | V | |
IO, 3.3 V (DVDD_3P3, VDD_USB0_3P3, VDD_USB1_3P3) | 0 | 3.8 | V | |
Input and Output voltage ranges: | V IO, 1.5-V pins | -0.3 -0.3 |
2.45 DVDD_DDRx + 0.3(3) |
V |
V IO, 1.8-V pins | -0.3 -0.3 -0.3 |
2.45 DVDD1P8 + 0.3 DVDD_DDRx + 0.3(3) |
V | |
V IO, 3.3-V pins (Steady State) |
-0.3 -0.3 |
3.8 DVDD_3P3 + 0.3 |
V | |
V IO, 3.3-V pins (Transient Overshoot and Undershoot) |
20% of DVDD_3P3 for up to 20% of the signal period | V | ||
Operating junction temperature range, TJ:(4) | (default) | 0 | 95 | °C |
extended temperature | -40 | 105 | ||
Storage temperature range, Tstg: | (Default) | -55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
ESD stress voltage, VESD:(1) | HBM (Human Body Model)(2) | ±1000 | V | |
CDM (Charged-Device Model)(3) | ±250 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
CVDD | Supply voltage, Variable Core, Adaptive Voltage Scaling (CVDD)(1) | Initial Startup | VINITnom × 0.95 | 1.00 or 1.05(7) | VINITnom × 1.05 | V |
CYGA2 & CYG4 | SRnom(8) × 0.95 | 0.85 - 1.00 | SRnom × 1.05 | |||
CYG & CYG2 | SRnom × 0.95 | 0.85-1.05(9) | SRnom × 1.05 | |||
CVDDC | Supply voltage, Constant Core (CVDDC, VDDT_SATA, VDDT_PCIE, VDDA_HDMI, VDDA_HD_1P0, VDDA_SD_1P0) | 0.95 | 1 | 1.05 | V | |
DVDD | Supply voltage, IO, 3.3 V (DVDD_3P3, VDD_USB0_3P3, VDD_USB1_3P3) (except I2C pins) |
3.13 | 3.3 | 3.47 | V | |
Supply voltage, IO, I2C (DVDD_3P3) | 3.13 | 3.3 | 3.47 | V | ||
Supply voltage, IO, 1.8 V (DVDD1P8, DEVOSC_DVDD18, VDD_USB0_1P8, VDD_USB1_1P8, VDDA_REF_1P8, VDDA_HD_1P8, VDDA_SD_1P8, DVDD_DDR0, DVDD_DDR1)(2) | 1.71 | 1.8 | 1.89 | V | ||
Supply voltage, IO, 1.5 V (VDDA_PLL, VDDR_SATA, VDDR_PCIE, DVDD_DDR0, DVDD_DDR1)(2) | 1.43 | 1.5 | 1.58 | V | ||
Supply voltage, IO, 0.9 V (VDD_USB_0P9) | 0.85 | 0.9 | 0.95 | V | ||
VSS | Supply ground (VSS, VSSA_PLL, VSSA_HD, VSSA_SD, VSSA_REF_1P8, DEVOSC_VSS)(3) | 0 | 0 | 0 | V | |
DDR_VREF | DDR2 and DDR3 reference voltage(4) | 0.48DVDD_DDRx | 0.5DVDD_DDRx | 0.52DVDD_DDRx | V | |
VIH | High-level input voltage, 3.3 V (except I2C pins) | 2 | V | |||
High-level input voltage, I2C | 0.7DVDD_3P3 | |||||
High-level input voltage, 1.8 V | 0.65DVDD1P8 | |||||
VIL | Low-level input voltage, 3.3 V (except I2C pins) | 0.8 | V | |||
Low-level input voltage, I2C | 0.3DVDD_3P3 | |||||
Low-level input voltage, 1.8 V | 0.35DVDD1P8 | |||||
IOH | High-level output current | 6-mA IO buffers | -6 | mA | ||
DDR[0], DDR[1] buffers @ 50-Ω impedance setting | -8 | |||||
IOL | Low-level output current | 6-mA IO buffers | 6 | mA | ||
DDR[0], DDR[1] buffers @ 50-Ω impedance setting | 8 | |||||
VID | Differential input voltage (SERDES_CLKN and SERDES_CLKP), [AC coupled] | 0.25 | 2.0 | V | ||
tt | Transition time, 10%-90%, All Inputs (unless otherwise specified in the electrical data sections) | Lesser of 0.25P or 10(5) | ns | |||
TJ | Operating junction temperature range(6) | 0 | 95 | °C | ||
Extended operating junction temperature range | -40 | 105 |
PARAMETER | TEST CONDITIONS(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | Low and full speed: USB_DN and USB_DP | 2.8 | VDD_USBx_3P3 | V | ||
High speed: USB_DN and USB_DP | 360 | 440 | mV | |||
High-level output voltage (3.3-V IO) | DVDD_3P3 = MIN, IOH = MAX | 2.4 | V | |||
VOL | Low and full speed: USB_DN and USB_DP | 0.0 | 0.3 | V | ||
High speed: USB_DN and USB_DP | -10 | 10 | mV | |||
Low-level output voltage (3.3-V IO except I2C pins) | DVDD_3P3 = MIN, IOL = MAX | 0.4 | V | |||
Low-level output voltage (3.3-V IO I2C pins) |
IO = 3 mA | 0.4 | V | |||
II(3) | Input current [DC] (except I2C pins) |
VI = VSS to DVDD_3P3 without opposing internal resistor | ±1 | µA | ||
VI = VSS to DVDD_3P3 with opposing internal pullup resistor(4) | 100 | µA | ||||
VI = VSS to DVDD_3P3 with opposing internal pulldown resistor(4) | -100 | µA | ||||
Input current [DC] (I2C) | VI = VSS to DVDD_3P3 | ±20 | µA | |||
IOZ(5) | IO Off-state output current | VO = DVDD_3P3 or VSS; internal pull disabled | ±5 | µA | ||
VO = DVDD_3P3 or VSS; internal pull enabled | ±100 | µA | ||||
ICDD |
|
mA | ||||
Constant Core (CVDDC) supply current(6) | 1491(2) | |||||
Variable Core (CVDD) supply current(6) | 6463(2) | |||||
IDDD |
|
mA | ||||
3.3-V IO (DVDD_3P3, USB_VDDA3P3) supply current(6) | 19(2) | |||||
1.8-V IO (DVDD1P8, DVDD_DDRx) supply current(6)(7) | 11(2) | |||||
1.5-V IO (DVDD_DDRx) supply current(6)(7) | 1241(2) | |||||
CI | Input capacitance | 2.8 | pF | |||
Co | Output capacitance | 2.8 | pF |
NO. | °C/W(1) | ||
---|---|---|---|
1 | RΘJC | Junction-to-case | 0.21 |
2 | RΘJB | Junction-to-board | 3.93 |