JAJS280O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 6-27.
NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | |
---|---|---|---|---|
DEVICECNF | 0x0880
0x0881 |
2 | Device Configuration Register | |
PARTID | 0x0882 | 1 | Part ID Register | 0x002C(1) - F2801
0x0024 – F2802 0x0034 – F2806 0x003C – F2808 0x00FE – F2809 0x0014 – F28016 0x001C – F28015 0xFF2C – C2801 0xFF24 – C2802 |
REVID | 0x0883 | 1 | Revision ID Register | 0x0000 – Silicon Rev. 0 – TMX
0x0001 – Silicon Rev. A – TMX 0x0002 – Silicon Rev. B – TMS 0x0003 – Silicon Rev. C – TMS |
Revision ID Register | 0x0000 – Silicon rev. 0 – TMS (F2809 only)
0x0001 – Silicon rev. A – TMS (F2809 only) |
|||
PROTSTART | 0x0884 | 1 | Block Protection Start Address Register | |
PROTRANGE | 0x0885 | 1 | Block Protection Range Address Register |