JAJS280O October 2003 – March 2019 TMS320F2801 , TMS320F28015 , TMS320F28016 , TMS320F2802 , TMS320F2806 , TMS320F2808 , TMS320F2809
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MODE | TEST CONDITIONS | IDD | IDDIO(1) | IDDA18(2) | IDDA33(3) | ||||
---|---|---|---|---|---|---|---|---|---|
TYP(4) | MAX(5) | TYP(4) | MAX(5) | TYP(4) | MAX(5) | TYP(4) | MAX(5) | ||
Operational (ROM) | The following peripheral clocks are enabled:
All I/O pins are left unconnected. Data is continuously transmitted out of the SCI-A, SCI-B, and eCAN-A ports. The hardware multiplier is exercised. Code is running out of ROM with 3 wait-states. XCLKOUT is turned off. |
150 mA | 165 mA | 5 mA | 10 mA | 30 mA | 38 mA | 1.5 mA | 2 mA |
IDLE | XCLKOUT is turned off.
The following peripheral clocks are enabled:
|
75 mA | 90 mA | 500 μA | 2 mA | 5 μA | 50 μA | 15 μA | 30 μA |
STANDBY | Peripheral clocks are off. | 6 mA | 12 mA | 100 μA | 500 μA | 5 μA | 50 μA | 15 μA | 30 μA |
HALT | Peripheral clocks are off.
Input clock is disabled. |
70 μA | 80 μA | 120 μA | 5 μA | 50 μA | 15 μA | 30 μA |
NOTE
The peripheral - I/O multiplexing implemented in the 280x devices prevents all available peripherals from being used at the same time. This is because more than one peripheral function may share an I/O pin. It is, however, possible to turn on the clocks to all the peripherals at the same time, although such a configuration is not useful. If this is done, the current drawn by the device will be more than the numbers specified in the current consumption tables.