SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER(1) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
td(BGR) | Delay time for band gap reference to be stable. Bits 7 and 6 of the ADCTRL3 register (ADCBGRFDN1/0) must be set to 1 before the PWDNADC bit is enabled. | 5 | ms | ||
td(PWD) | Delay time for power-down control to be stable. Bit delay time for band-gap reference to be stable. Bits 7 and 6 of the ADCTRL3 register (ADCBGRFDN1/0) must be set to 1 before the PWDNADC bit is enabled. Bit 5 of the ADCTRL3 register (PWDNADC)must be set to 1 before any ADC conversions are initiated. | 20 | 50 | μs | |
1 | ms |