SPRS357D August 2006 – June 2020 TMS320F28044
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 4-1 describes the signals on the F28044 device. All digital inputs are TTL-compatible. All outputs are 3.3 V with CMOS levels. Inputs are not 5-V tolerant.
NAME | PIN NO. | DESCRIPTION (1) | |
---|---|---|---|
PZ
PIN # |
GGM/
ZGM BALL # |
||
JTAG | |||
TRST | 84 | A6 | JTAG test reset with internal pulldown. TRST, when driven high, gives the scan system control of the operations of the device. If this signal is not connected or driven low, the device operates in its functional mode, and the test reset signals are ignored.
NOTE: Do not use pullup resistors on TRST; it has an internal pull-down device. TRST is an active high test pin and must be maintained low at all times during normal device operation. An external pulldown resistor is required on this pin. The value of this resistor should be based on drive strength of the debugger pods applicable to the design. A 2.2-kΩ resistor generally offers adequate protection. Since this is application-specific, it is recommended that each target board be validated for proper operation of the debugger and the application. (I, ↓) |
TCK | 75 | A10 | JTAG test clock with internal pullup (I, ↑) |
TMS | 74 | B10 | JTAG test-mode select (TMS) with internal pullup. This serial control input is clocked into the TAP controller on the rising edge of TCK. (I, ↑) |
TDI | 73 | C9 | JTAG test data input (TDI) with internal pullup. TDI is clocked into the selected register (instruction or data) on a rising edge of TCK. (I, ↑) |
TDO | 76 | B9 | JTAG scan out, test data output (TDO). The contents of the selected register (instruction or data) are shifted out of TDO on the falling edge of TCK. (O/Z 8 mA drive) |
EMU0 | 80 | A8 | Emulator pin 0. When TRST is driven high, this pin is used as an interrupt to or from the JTAG debug probe system and is defined as input/output through the JTAG scan. This pin is also used to put the device into boundary-scan mode. With the EMU0 pin at a logic-high state and the EMU1 pin at a logic-low state, a rising edge on the TRST pin would latch the device into boundary-scan mode. (I/O/Z, 8 mA drive ↑)
NOTE: An external pullup resistor is recommended on this pin. The value of this resistor should be based on the drive strength of the debugger pods applicable to the design. A 2.2-kΩ to 4.7-kΩ resistor is generally adequate. Since this is application-specific, it is recommended that each target board be validated for proper operation of the debugger and the application. |
EMU1 | 81 | B7 | Emulator pin 1. When TRST is driven high, this pin is used as an interrupt to or from the JTAG debug probe system and is defined as input/output through the JTAG scan. This pin is also used to put the device into boundary-scan mode. With the EMU0 pin at a logic-high state and the EMU1 pin at a logic-low state, a rising edge on the TRST pin would latch the device into boundary-scan mode. (I/O/Z, 8 mA drive ↑)
NOTE: An external pullup resistor is recommended on this pin. The value of this resistor should be based on the drive strength of the debugger pods applicable to the design. A 2.2-kΩ to 4.7-kΩ resistor is generally adequate. Since this is application-specific, it is recommended that each target board be validated for proper operation of the debugger and the application. |
FLASH | |||
VDD3VFL | 96 | C4 | 3.3-V Flash Core Power Pin. This pin should be connected to 3.3 V at all times. On the ROM parts (C280x), this pin should be connected to VDDIO. |
TEST1 | 97 | A3 | Test Pin. Reserved for TI. Must be left unconnected. (I/O) |
TEST2 | 98 | B3 | Test Pin. Reserved for TI. Must be left unconnected. (I/O) |
CLOCK | |||
XCLKOUT | 66 | E8 | Output clock derived from SYSCLKOUT. XCLKOUT is either the same frequency, one-half the frequency, or one-fourth the frequency of SYSCLKOUT. This is controlled by the bits 1, 0 (XCLKOUTDIV) in the XCLK register. At reset, XCLKOUT = SYSCLKOUT/4. The XCLKOUT signal can be turned off by setting XCLKOUTDIV to 3. Unlike other GPIO pins, the XCLKOUT pin is not placed in high-impedance state during a reset. (O/Z, 8 mA drive). |
XCLKIN | 90 | B5 | External Oscillator Input. This pin is to feed a clock from an external 3.3-V oscillator. In this case, the X1 pin must be tied to GND. If a crystal/resonator is used (or if an external 1.8-V oscillator is used to feed clock to X1 pin), this pin must be tied to GND. (I) |
X1 | 88 | E6 | Internal/External Oscillator Input. To use the internal oscillator, a quartz crystal or a ceramic resonator may be connected across X1 and X2. The X1 pin is referenced to the 1.8-V core digital power supply. A 1.8-V external oscillator may be connected to the X1 pin. In this case, the XCLKIN pin must be connected to ground. If a 3.3-V external oscillator is used with the XCLKIN pin, X1 must be tied to GND. (I) |
X2 | 86 | C6 | Internal Oscillator Output. A quartz crystal or a ceramic resonator may be connected across X1 and X2. If X2 is not used it must be left unconnected. (O) |
RESET | |||
XRS | 78 | B8 | Device Reset (in) and Watchdog Reset (out).
Device reset. XRS causes the device to terminate execution. The PC will point to the address contained at the location 0x3FFFC0. When XRS is brought to a high level, execution begins at the location pointed to by the PC. This pin is driven low by the DSP when a watchdog reset occurs. During watchdog reset, the XRS pin is driven low for the watchdog reset duration of 512 OSCCLK cycles. (I/OD, ↑) The output buffer of this pin is an open-drain with an internal pullup. If this pin is driven by an external device, it should be done using an open-drain device. |
ADC SIGNALS | |||
ADCINA7 | 16 | F3 | ADC Group A, Channel 7 input (I) |
ADCINA6 | 17 | F4 | ADC Group A, Channel 6 input (I) |
ADCINA5 | 18 | G4 | ADC Group A, Channel 5 input (I) |
ADCINA4 | 19 | G1 | ADC Group A, Channel 4 input (I) |
ADCINA3 | 20 | G2 | ADC Group A, Channel 3 input (I) |
ADCINA2 | 21 | G3 | ADC Group A, Channel 2 input (I) |
ADCINA1 | 22 | H1 | ADC Group A, Channel 1 input (I) |
ADCINA0 | 23 | H2 | ADC Group A, Channel 0 input (I) |
ADCINB7 | 34 | K5 | ADC Group B, Channel 7 input (I) |
ADCINB6 | 33 | H4 | ADC Group B, Channel 6 input (I) |
ADCINB5 | 32 | K4 | ADC Group B, Channel 5 input (I) |
ADCINB4 | 31 | J4 | ADC Group B, Channel 4 input (I) |
ADCINB3 | 30 | K3 | ADC Group B, Channel 3 input (I) |
ADCINB2 | 29 | H3 | ADC Group B, Channel 2 input (I) |
ADCINB1 | 28 | J3 | ADC Group B, Channel 1 input (I) |
ADCINB0 | 27 | K2 | ADC Group B, Channel 0 input (I) |
ADCLO | 24 | J1 | Low Reference (connect to analog ground) (I) |
ADCRESEXT | 38 | F5 | ADC External Current Bias Resistor. Connect a 22-kΩ resistor to analog ground. |
ADCREFIN | 35 | J5 | External reference input (I) |
ADCREFP | 37 | G5 | Internal Reference Positive Output. Requires a low ESR (50 mΩ – 1.5 Ω) ceramic bypass capacitor of 2.2 μF to analog ground. (O) |
ADCREFM | 36 | H5 | Internal Reference Medium Output. Requires a low ESR (50 mΩ – 1.5 Ω) ceramic bypass capacitor of 2.2 μF to analog ground. (O) |
CPU AND I/O POWER PINS | |||
VDDA2 | 15 | F2 | ADC Analog Power Pin (3.3 V) |
VSSA2 | 14 | F1 | ADC Analog Ground Pin |
VDDAIO | 26 | J2 | ADC Analog I/O Power Pin (3.3 V) |
VSSAIO | 25 | K1 | ADC Analog I/O Ground Pin |
VDD1A18 | 12 | E4 | ADC Analog Power Pin (1.8 V) |
VSS1AGND | 13 | E5 | ADC Analog Ground Pin |
VDD2A18 | 40 | J6 | ADC Analog Power Pin (1.8 V) |
VSS2AGND | 39 | K6 | ADC Analog Ground Pin |
VDD | 10 | E2 | CPU and Logic Digital Power Pins (1.8 V) |
VDD | 42 | G6 | |
VDD | 59 | F10 | |
VDD | 68 | D7 | |
VDD | 85 | B6 | |
VDD | 93 | D4 | |
VDDIO | 3 | C2 | Digital I/O Power Pin (3.3 V) |
VDDIO | 46 | H7 | |
VDDIO | 65 | E9 | |
VDDIO | 82 | A7 | |
VSS | 2 | B1 | Digital Ground Pins |
VSS | 11 | E3 | |
VSS | 41 | H6 | |
VSS | 49 | K9 | |
VSS | 55 | H10 | |
VSS | 62 | F7 | |
VSS | 69 | D10 | |
VSS | 77 | A9 | |
VSS | 87 | D6 | |
VSS | 89 | A5 | |
VSS | 94 | A4 | |
GPIOA AND PERIPHERAL SIGNALS(2) | |||
GPIO0
EPWM1A - - |
47 | K8 | General purpose input/output 0 (I/O/Z) (3)
Enhanced PWM1 Output and HRPWM channel (O) - - |
GPIO1
EPWM2A - - |
44 | K7 | General purpose input/output 1 (I/O/Z)(3)
Enhanced PWM2 Output A and HRPWM channel (O) - - |
GPIO2
EPWM3A - - |
45 | J7 | General purpose input/output 2 (I/O/Z)(3)
Enhanced PWM3 Output A and HRPWM channel (O) - - |
GPIO3
EPWM4A - - |
48 | J8 | General purpose input/output 3 (I/O/Z)(3)
Enhanced PWM4 Output A and HRPWM channel (O) - - |
GPIO4
EPWM5A - - |
51 | J9 | General purpose input/output 4 (I/O/Z)(3)
Enhanced PWM5 output A and HRPWM channel (O) - - |
GPIO5
EPWM6A - - |
53 | H9 | General purpose input/output 5 (I/O/Z)(3)
Enhanced PWM6 Output A and HRPWM channel (O) - - |
GPIO6
EPWM7A EPWMSYNCI EPWMSYNCO |
56 | G9 | General purpose input/output 6 (I/O/Z)(3)
Enhanced PWM7 output A and HRPWM channel (O) External ePWM sync pulse input (I) External ePWM sync pulse output (O) |
GPIO7
EPWM8A - |
58 | G8 | General purpose input/output 7 (I/O/Z)(3)
Enhanced PWM8 Output A and HRPWM channel (O) - |
GPIO8
EPWM9A - ADCSOCAO |
60 | F9 | General purpose input/output 8 (I/O/Z)(3)
Enhanced PWM9 output A(O) - ADC start-of-conversion A (O) |
GPIO9
EPWM10A - |
61 | F8 | General purpose input/output 9 (I/O/Z)(3)
Enhanced PWM10 Output A and HRPWM channel (O) - |
GPIO10
EPWM11A - ADCSOCBO |
64 | E10 | General purpose input/output 10 (I/O/Z)(3)
Enhanced PWM11 Output A and HRPWM channel (O) - ADC start-of-conversion B (O) |
GPIO11
EPWM12A - |
70 | D9 | General purpose input/output 11 (I/O/Z)(3)
Enhanced PWM12 Output A and HRPWM channel (O) - |
GPIO12
TZ1 EPWM13A - |
1 | B2 | General purpose input/output 12 (I/O/Z)(4)
Trip Zone input 1 (I) Enhanced PWM13 Output A and HRPWM channel (O) - |
GPIO13
TZ2 EPWM14A - |
95 | B4 | General purpose input/output 13 (I/O/Z)(4)
Trip zone input 2 (I) Enhanced PWM14 Output A and HRPWM channel (O) - |
GPIO14
TZ3 EPWM15A - |
8 | D3 | General purpose input/output 14 (I/O/Z)(4)
Trip zone input 3 (I) Enhanced PWM15 Output A and HRPWM channel (O) - |
GPIO15
TZ4 EPWM16A - |
9 | E1 | General purpose input/output 15 (I/O/Z)(4)
Trip zone input 4 (I) Enhanced PWM16 Output A and HRPWM channel (O) - |
GPIO16
SPISIMOA - TZ5 |
50 | K10 | General purpose input/output 16 (I/O/Z)(4)
SPI-A slave in, master out (I/O) - Trip zone input 5 (I) |
GPIO17
SPISOMIA - TZ6 |
52 | J10 | General purpose input/output 17 (I/O/Z)(4)
SPI-A slave out, master in (I/O) - Trip zone input 6(I) |
GPIO18
SPICLKA - TZ1 |
54 | H8 | General purpose input/output 18 (I/O/Z)(4)
SPI-A clock input/output (I/O) - Trip zone input 1 (I) |
GPIO19
SPISTEA - TZ2 |
57 | G10 | General purpose input/output 19 (I/O/Z)(4)
SPI-A slave transmit enable input/output (I/O) - Trip zone input 2 (I) |
GPIO20
- - - |
63 | F6 | General purpose input/output 20 (I/O/Z)(4)
- - - |
GPIO21
- - - |
67 | E7 | General purpose input/output 21 (I/O/Z)(4)
- - - |
GPIO22
- - - |
71 | D8 | General purpose input/output 22 (I/O/Z)(4)
- - - |
GPIO23
- - - |
72 | C10 | General purpose input/output 23 (I/O/Z)(4)
- - - |
GPIO24
- - - |
83 | C7 | General purpose input/output 24 (I/O/Z)(4)
- - - |
GPIO25
- - - |
91 | C5 | General purpose input/output 25 (I/O/Z)(4)
- - - |
GPIO26
- - - |
99 | A2 | General purpose input/output 26 (I/O/Z)(4)
- - - |
GPIO27
- - - |
79 | C8 | General purpose input/output 27 (I/O/Z)(4)
- - - |
GPIO28
SCIRXDA - TZ5 |
92 | D5 | General purpose input/output 28. This pin has an 8-mA (typical) output buffer. (I/O/Z)(4)
SCI receive data (I) - Trip zone 5 (I) |
GPIO29
SCITXDA - TZ6 |
4 | C3 | General purpose input/output 29. This pin has an 8-mA (typical) output buffer. (I/O/Z)(4)
SCI transmit data (O) - Trip zone 6 (I) |
GPIO30
- - TZ3 |
6 | D2 | General purpose input/output 30. This pin has an 8-mA (typical) output buffer. (I/O/Z)(4)
- - Trip zone input 3 (I) |
GPIO31
- - TZ4 |
7 | D1 | General purpose input/output 31. This pin has an 8-mA (typical) output buffer. (I/O/Z)(4)
- - Trip zone input 4 (I) |
GPIO32
SDAA EPWMSYNCI ADCSOCAO |
100 | A1 | General purpose input/output 32 (I/O/Z)(4)
I2C data open-drain bidirectional port (I/OD) Enhanced PWM external sync pulse input (I) ADC start-of-conversion (O) |
GPIO33
SCLA EPWMSYNCO ADCSOCBO |
5 | C1 | General-Purpose Input/Output 33 (I/O/Z)(4)
I2C clock open-drain bidirectional port (I/OD) Enhanced PWM external synch pulse output (O) ADC start-of-conversion (O) |
GPIO34
- - - |
43 | G7 | General-Purpose Input/Output 34 (I/O/Z)(4)
- - - |