JAJSGF4F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| Internal zero-pin oscillator 1 (INTOSC1) at 30°C(1)(2) | Frequency | 10.000 | MHz | ||
| Internal zero-pin oscillator 2 (INTOSC2) at 30°C(1)(2) | Frequency | 10.000 | MHz | ||
| Accuracy using oscillator compensation(1)(2) | ±1% | ||||
| Step size (coarse trim) | 55 | kHz | |||
| Step size (fine trim) | 14 | kHz | |||
| Temperature drift(3) | 3.03 | 4.85 | kHz/°C | ||
| Voltage (VDD) drift(3) | 175 | Hz/mV | |||
Figure 7-9 Zero-Pin
Oscillator Frequency Movement With Temperature