JAJSGF4F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
PARAMETER(1) | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = IOH MAX | 2.4 | V | |||||
IOH = 50 μA | VDDIO – 0.2 | ||||||||
VOL | Low-level output voltage | IOL = IOL MAX | 0.4 | V | |||||
IIL | Input current (low level) | Pin with pullup enabled | VDDIO = 3.3 V, VIN = 0 V | All GPIO pins | –80 | –140 | –205 | μA | |
XRS pin | –230 | –300 | –375 | ||||||
Pin with pullup disabled | VDDIO = 3.3 V, VIN = 0 V | ±2 | |||||||
IIH | Input current (high level) | Pin with pulldown disabled | VDDIO = 3.3 V, VIN = VDDIO | ±2 | μA | ||||
Pin with pulldown enabled | VDDIO = 3.3 V, VIN = VDDIO | 28 | 50 | 80 | |||||
IOZ | Output current, pullup or pulldown disabled | VO = VDDIO or 0 V | ±2 | μA | |||||
CI | Input capacitance | 2 | pF | ||||||
VDDIO BOR trip point | Falling VDDIO | 2.78 | V | ||||||
VDDIO BOR hysteresis | 35 | mV | |||||||
Supervisor reset release delay time | Time after BOR/POR/OVR event is removed to XRS release | 400 | 800 | μs | |||||
VREG VDD output | Internal VREG on | 1.9 | V |