JAJSGF4F November 2012 – September 2021 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA
The Boot ROM is factory-programmed with boot-loading software. Boot-mode signals are provided to tell the bootloader software what boot mode to use on power up. The user can select to boot normally or to download new software from an external connection or to select boot software that is programmed in the internal flash/ROM. The Boot ROM also contains standard tables, such as SIN/COS waveforms, for use in math-related algorithms. Table 8-1 provides the boot mode selection.
MODE | GPIO37/TDO | GPIO34/COMP2OUT/ COMP3OUT | TRST | MODE |
---|---|---|---|---|
3 | 1 | 1 | 0 | GetMode |
2 | 1 | 0 | 0 | Wait (see Section 8.1.10 for description) |
1 | 0 | 1 | 0 | SCI |
0 | 0 | 0 | 0 | Parallel IO |
EMU | x | x | 1 | Emulation Boot |