JAJSFH1J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
| CHARACTERISTIC | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|
| Comparator | ||||
| Comparator Input Range | VSSA – VDDA | V | ||
| Comparator response time to PWM Trip Zone (Async) | 30 | ns | ||
| Input Offset | ±5 | mV | ||
| Input Hysteresis(1) | 35 | mV | ||
| DAC | ||||
| DAC Output Range | VSSA – VDDA | V | ||
| DAC resolution | 10 | bits | ||
| DAC settling time | See Figure 8-31. | |||
| DAC Gain | –1.5% | |||
| DAC Offset | 10 | mV | ||
| Monotonic | Yes | |||
| INL | ±3 | LSB | ||
Figure 8-31 DAC Settling Time