JAJSFH1J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
Table 8-2 shows which GPIO pins are used by each peripheral bootloader. Refer to the GPIO mux table to see if these conflict with any of the peripherals you would like to use in your application.
BOOTLOADER | PERIPHERAL LOADER PINS |
---|---|
SCI | SCIRXDA (GPIO28) SCITXDA (GPIO29) |
Parallel Boot | Data (GPIO31,30,5:0) 28x Control (AIO6) Host Control (AIO12) |
SPI | SPISIMOA (GPIO16) SPISOMIA (GPIO17) SPICLKA (GPIO18) SPISTEA (GPIO19) |
I2C | SDAA (GPIO28) SCLA (GPIO29) |
CAN | CANRXA (GPIO30) CANTXA (GPIO31) |