JAJSFH1J November 2010 – September 2021 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tretention | Data retention duration | TJ = 55°C | 15 | years |
SYSCLKOUT (MHz) | SYSCLKOUT (ns) | PAGE WAIT STATE(1) | RANDOM WAIT STATE(1) | OTP WAIT STATE |
---|---|---|---|---|
90 | 11.11 | 3 | 3 | 5 |
80 | 12.5 | 2 | 2 | 4 |
70 | 14.29 | 2 | 2 | 4 |
60 | 16.67 | 2 | 2 | 3 |
55 | 18.18 | 1 | 1 | 3 |
50 | 20 | 1 | 1 | 2 |
45 | 22.22 | 1 | 1 | 2 |
40 | 25 | 1 | 1 | 2 |
35 | 28.57 | 1 | 1 | 2 |
30 | 33.33 | 1 | 1 | 1 |
The equations to compute the Flash page wait state and random wait state in Table 7-2 are as follows:
The equation to compute the OTP wait state in Table 7-2 is as follows: