JAJSHM4U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3-1 provides a summary of each device’s features.
FEATURE | TYPE(2) | F2810 | F2811 | F2812 | ||
---|---|---|---|---|---|---|
Instruction Cycle (at 150 MHz) | – | 6.67 ns | 6.67 ns | 6.67 ns | ||
Single-Access RAM (SARAM) (16-bit word) | – | 18K | 18K | 18K | ||
3.3-V On-Chip Flash (16-bit word) | – | 64K | 128K | 128K | ||
Code Security for On-Chip Flash/SARAM/OTP | – | Yes | Yes | Yes | ||
Boot ROM | – | Yes | Yes | Yes | ||
OTP ROM (1K x 16) | – | Yes | Yes | Yes | ||
External Memory Interface | 0 | – | – | Yes | ||
Event Managers A and B (EVA and EVB) | – | EVA, EVB | EVA, EVB | EVA, EVB | ||
● | General-Purpose (GP) Timers | – | 4 | 4 | 4 | |
● | Compare (CMP)/PWM | 0 | 16 | 16 | 16 | |
● | Capture (CAP)/QEP Channels | 0 | 6/2 | 6/2 | 6/2 | |
Watchdog Timer | – | Yes | Yes | Yes | ||
12-Bit ADC | 0 | Yes | Yes | Yes | ||
● | Channels | 16 | 16 | 16 | ||
32-Bit CPU Timers | – | 3 | 3 | 3 | ||
Serial Peripheral Interface (SPI) | 0 | Yes | Yes | Yes | ||
Serial Communications Interfaces A and B (SCIA and SCIB) | 0 | SCIA, SCIB | SCIA, SCIB | SCIA, SCIB | ||
Controller Area Network (CAN) | 0 | Yes | Yes | Yes | ||
Multichannel Buffered Serial Port (McBSP) | 0 | Yes | Yes | Yes | ||
Digital I/O Pins (Shared) | – | 56 | 56 | 56 | ||
External Interrupts | – | 3 | 3 | 3 | ||
Supply Voltage | – | 1.8-V Core (135 MHz), 1.9-V Core (150 MHz), 3.3-V I/O | ||||
Packaging | 128-pin PBK | – | Yes | Yes | – | |
176-pin PGF | – | – | Yes | |||
179-ball GHH | – | – | Yes | |||
179-ball ZHH | – | – | Yes | |||
Temperature Options | A: –40°C to 85°C | – | Yes | Yes | Yes | |
S: –40°C to 125°C | – | Yes | Yes | Yes | ||
Q: –40°C to 125°C
(AEC-Q100 Qualification) |
– | Yes | Yes | PGF only |