JAJSHM4U April 2001 – July 2019 TMS320F2810 , TMS320F2811 , TMS320F2812
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
M1 | tc(CKRX) | Cycle time, CLKR/X | CLKR/X int | 2P | ns | ||
M2 | tw(CKRXH) | Pulse duration, CLKR/X high | CLKR/X int | D – 5(3) | D + 5(3) | ns | |
M3 | tw(CKRXL) | Pulse duration, CLKR/X low | CLKR/X int | C – 5(3) | C + 5(3) | ns | |
M4 | td(CKRH-FRV) | Delay time, CLKR high to internal FSR valid | CLKR int | 0 | 4 | ns | |
CLKR ext | 3 | 27 | |||||
M5 | td(CKXH-FXV) | Delay time, CLKX high to internal FSX valid | CLKX int | 0 | 4 | ns | |
CLKX ext | 3 | 27 | |||||
M6 | tdis(CKXH-DXHZ) | Disable time, CLKX high to DX high impedance following last data bit | CLKX int | 8 | ns | ||
CLKX ext | 14 | ||||||
M7 | td(CKXH-DXV) | Delay time, CLKX high to DX valid.
This applies to all bits except the first bit transmitted. |
CLKX int | 9 | ns | ||
CLKX ext | 28 | ||||||
Delay time, CLKX high to DX valid.
Only applies to first bit transmitted when in Data Delay 1 or 2 (XDATDLY = 01b or 10b) modes. |
DXENA = 0 | CLKX int | 8 | ||||
CLKX ext | 14 | ||||||
DXENA = 1 | CLKX int | P + 8 | |||||
CLKX ext | P + 14 | ||||||
M8 | ten(CKXH-DX) | Enable time, CLKX high to DX driven.
Only applies to first bit transmitted when in Data Delay 1 or 2 (XDATDLY = 01b or 10b) modes. |
DXENA = 0 | CLKX int | 0 | ns | |
CLKX ext | 6 | ||||||
DXENA = 1 | CLKX int | P | |||||
CLKX ext | P + 6 | ||||||
M9 | td(FXH-DXV) | Delay time, FSX high to DX valid.
Only applies to first bit transmitted when in Data Delay 0 (XDATDLY = 00b) mode. |
DXENA = 0 | FSX int | 8 | ns | |
FSX ext | 14 | ||||||
DXENA = 1 | FSX int | P + 8 | |||||
FSX ext | P + 14 | ||||||
M10 | ten(FXH-DX) | Enable time, FSX high to DX driven.
Only applies to first bit transmitted when in Data Delay 0 (XDATDLY = 00b) mode. |
DXENA = 0 | FSX int | 0 | ns | |
FSX ext | 6 | ||||||
DXENA = 1 | FSX int | P | |||||
FSX ext | P + 6 |