JAJSEG7 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
The following sections contain the SPI External Timings in Non-High-Speed Mode:
Section 4.10.5.1.1 | Non-High-Speed Master Mode Timings |
Section 4.10.5.1.2 | Non-High-Speed Slave Mode Timings |
The following sections contain the SPI External Timings in High-Speed Mode:
Section 4.10.5.1.3 | High-Speed Master Mode Timings |
Section 4.10.5.1.4 | High-Speed Slave Mode Timings |
NOTE
All timing parameters for SPI High-Speed Mode assume a load capacitance of 5 pF on SPICLK, SPISIMO, and SPISOMI.
For more information about the SPI in High-Speed mode, see the Serial Peripheral Interface (SPI) chapter of the TMS320F2837xD Dual-Core Delfino Microcontrollers Technical Reference Manual.
To use the SPI in High-Speed mode, the application must use the high-speed enabled GPIOs (see Section 3.4.5).