JAJSEG7 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
VDD3VFL with respect to VSS | –0.3 | 4.6 | ||
VDDOSC with respect to VSS | –0.3 | 4.6 | ||
VDD with respect to VSS | –0.3 | 1.5 | ||
Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
Output voltage | VO | –0.3 | 4.6 | V |
Input clamp current | Digital input (per pin), IIK (VIN< VSS or VIN> VDDIO) | –20 | 20 | mA |
Analog input (per pin), IIKANALOG
(VIN< VSSA or VIN> VDDA) |
–20 | 20 | ||
Total for all inputs, IIKTOTAL
(VIN< VSS/VSSA or VIN> VDDIO/VDDA) |
–20 | 20 | ||
Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
Operating junction temperature | TJ | –55 | 150 | °C |
Storage temperature(3) | Tstg | –65 | 150 | °C |