JAJSEG7 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
On the F28377D device, each CPU has its own flash bank [512KB (256KW)], the total flash for each device is 1MB (512KW). Only one bank can be programmed or erased at a time and the code to program the flash should be executed out of RAM. Table 5-2 shows the addresses of flash sectors on CPU1 and CPU2 for F28377D.
SECTOR | SIZE | START ADDRESS | END ADDRESS |
---|---|---|---|
OTP Sectors | |||
TI OTP | 1K × 16 | 0x0007 0000 | 0x0007 03FF |
User configurable DCSM OTP | 1K × 16 | 0x0007 8000 | 0x0007 83FF |
Sectors | |||
Sector A | 8K × 16 | 0x0008 0000 | 0x0008 1FFF |
Sector B | 8K × 16 | 0x0008 2000 | 0x0008 3FFF |
Sector C | 8K × 16 | 0x0008 4000 | 0x0008 5FFF |
Sector D | 8K × 16 | 0x0008 6000 | 0x0008 7FFF |
Sector E | 32K × 16 | 0x0008 8000 | 0x0008 FFFF |
Sector F | 32K × 16 | 0x0009 0000 | 0x0009 7FFF |
Sector G | 32K × 16 | 0x0009 8000 | 0x0009 FFFF |
Sector H | 32K × 16 | 0x000A 0000 | 0x000A 7FFF |
Sector I | 32K × 16 | 0x000A 8000 | 0x000A FFFF |
Sector J | 32K × 16 | 0x000B 0000 | 0x000B 7FFF |
Sector K | 8K × 16 | 0x000B 8000 | 0x000B 9FFF |
Sector L | 8K × 16 | 0x000B A000 | 0x000B BFFF |
Sector M | 8K × 16 | 0x000B C000 | 0x000B DFFF |
Sector N | 8K ×16 | 0x000B E000 | 0x000B FFFF |
Flash ECC Locations | |||
TI OTP ECC | 128 × 16 | 0x0107 0000 | 0x0107 007F |
User-configurable DCSM OTP ECC | 128 × 16 | 0x0107 1000 | 0x0107 107F |
Flash ECC | 32K × 16 | 0x0108 0000 | 0x0108 7FFF |