JAJSEG7 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
TI uses the CLB to offer additional interfacing and control features for select C2000 devices. Functions that would otherwise be accomplished using external logic devices are now provided by on-chip TI solutions. For example, absolute encoder master protocol interfaces such as EnDat and BiSS are now provided as Position Manager solutions. Configuration files, application programmer’s interface (API), and use examples for such solutions are provided with the C2000 controlSUITE software package. In some solutions, the TI-configured CLB is used with other on-chip resources, such as the SPI port or the C28x CPU, to perform more complex functionality. In some cases, external communications transceivers may need to be added.