JAJSEG7 December 2017 TMS320F28377D-EP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
f(INTOSC) | Frequency, INTOSC1 and INTOSC2 | 9.7 | 10.0 | 10.3 | MHz | |
f(INTOSC-STABILITY) | Frequency stability at room temperature | 30ºC, Nominal VDD | ±0.1% | |||
Frequency stability over VDD | 30ºC | ±0.2% | ||||
Frequency stability | –3.0% | 3.0% | ||||
f(INTOSC-ST) | Start-up and settling time | 20 | µs |